IESNA:LM-63-2002
[TEST]P1298861
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-17)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R70W2N902750DE010 E3D1H_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R70 optic, 5000K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]920
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
815.8 813.5 806.3 795 780.7 766.3 752.7 742.1 732.7 725.1
718.3 712.6 707.3 702.1 697.1 691.9 685.4 678.6 670.3 660.1
648.8 636.3 623.8 611.8 600 589.8 582.7 577 572.5 567.2
559.6 548.6 533.2 524.5 512.8 489.7 461 429.2 393.3 376.7
354.1 313.6 278.9 193.1 121.7 65.4 15.5 1.9 1.1 1.1
0.8 0.8 0.8 0.4 0.4 0.4 0.4 0.4 0.4 0
0 0 0
